Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 6 x 2.8 mm - Sprocket 6 x 2.8 mm, for roller chain according to DIN 8187 ISO / R 606
Bill of material
Sprocket 6 x 2.8 mm, for roller chain according to DIN 8187 ISO / R 606 KETTEN FUCHS Artikel-Nr. 321-010-009
CNSORDERNO
Order number
321-010-009
Z
Number of Teeth
9
DE
Dimensions
19.9 mm
DP
Dimensions
17.54 mm
DM
Dimensions
11.5 mm
D1
Dimensions
5 mm
A
Dimensions
10 mm
R3
Tooth tip rounding
6 mm
C
Width of the rounding
0.7 mm
B1
Gear width
2.6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices